VF 2 PN16 125/220+AMV 655 230V
402C12562
VF 2 PN16 125/220+AMV 655 230V
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VF 2 PN16 125/220+AMV 655 230V |
Material Description | VF 2 PN16 125/220+AMV 655 230V |
Characteristic | Value |
---|---|
Product Type | VF 2 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 54.725 Kilogram |
Net weight | 54.582 Kilogram |
Characteristic | Value |
---|---|
Volume | 114348 Hectoliter |