VF 2 PN16 125/220 +AMV 655 24V
402C12561
VF 2 PN16 125/220 +AMV 655 24V
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VF 2 PN16 125/220 +AMV 655 24V |
Material Description | VF 2 PN16 125/220 +AMV 655 24V |
Characteristic | Value |
---|---|
Product Type | VF 2 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 60.234 Kilogram |
Net weight | 59.4 Kilogram |
Characteristic | Value |
---|---|
Volume | 129560 Hectoliter |