VF 2 PN16 100/145 + AME655
402C10060
VF 2 PN16 100/145 + AME655
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VF 2 PN16 100/145 + AME655 |
Material Description | VF 2 PN16 100/145 + AME655 |
Characteristic | Value |
---|---|
Product Type | VF 2 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 51.1 Kilogram |
Net weight | 45.8 Kilogram |
Characteristic | Value |
---|---|
Volume | 107140 Hectoliter |