VF 2 PN16 80/100 +AMV 435 230V
402C08042
VF 2 PN16 80/100 +AMV 435 230V
Product specifications
Characteristic | Value |
---|---|
Description | VF 2 PN16 80/100 +AMV 435 230V |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | VF 2 PN16 80/100 +AMV 435 230V |
Characteristic | Value |
---|---|
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
Product Type | VF 2 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 22.556 Kilogram |
Net weight | 16.588 Kilogram |
Characteristic | Value |
---|---|
Volume | 86250 Hectoliter |