VF 2 PN16 80/100 +AMV 435 24V
402C08041
VF 2 PN16 80/100 +AMV 435 24V
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VF 2 PN16 80/100 +AMV 435 24V |
Material Description | VF 2 PN16 80/100 +AMV 435 24V |
Characteristic | Value |
---|---|
Product Type | VF 2 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 24.108 Kilogram |
Net weight | 22.582 Kilogram |
Characteristic | Value |
---|---|
Volume | 88738 Hectoliter |