VF 2 PN16 80/100 + AME435
402C08040
VF 2 PN16 80/100 + AME435
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VF 2 PN16 80/100 + AME435 |
Material Description | VF 2 PN16 80/100 + AME435 |
Characteristic | Value |
---|---|
Product Type | VF 2 |
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 24.125 Kilogram |
Net weight | 22.582 Kilogram |
Characteristic | Value |
---|---|
Volume | 88668 Hectoliter |