VF 2 PN16 65/63 + AMV 435 24V
402C06541
VF 2 PN16 65/63 + AMV 435 24V
Product specifications
Characteristic | Value |
---|---|
Description | VF 2 PN16 65/63 + AMV 435 24V |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | VF 2 PN16 65/63 + AMV 435 24V |
Characteristic | Value |
---|---|
Product group | Other valves |
Product line | Hydronic Balancing and Controls |
Product Type | VF 2 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 22.558 Kilogram |
Net weight | 16.582 Kilogram |
Characteristic | Value |
---|---|
Volume | 86271 Hectoliter |