
VFM 2, PN 25, DN 150, Flange
065B3571
065B3571
Product specifications
Characteristic | Value |
|---|---|
| Cavitation factor 100% | 0.24 |
| Cavitation factor 25% | 0.40 |
| Cavitation factor 50% | 0.36 |
| Cavitation factor 75% | 0.35 |
| China RoHS compliance | Out of scope |
| Connection types | Flange |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Diameter [mm] | 150 mm |
| EU RoHS compliance | Out of scope |
| Material Description | C4C VFM2 DN150 kvs 400 PN25 2-way flange |
| Pressure class | PN 25 |
| Product group | Motorized control valves |
| Product line | District Energy Controls |
| Product Type | VFM 2 |
| Valve size | DN 150 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 117.5 Kilogram |
| Net weight | 102 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 285.362 Liter |
| EAN/UPC | 5710104521428 |