
VFM 2, PN 25, DN 125, Flange
065B3570
Product specifications
Characteristic | Value |
---|---|
Cavitation factor 100% | 0.24 |
Cavitation factor 25% | 0.40 |
Cavitation factor 50% | 0.36 |
Cavitation factor 75% | 0.35 |
China RoHS compliance | Out of scope |
Connection types | Flange |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
---|---|
EU RoHS compliance | Out of scope |
Material Description | C4C VFM2 DN125 kvs 250 PN25 2-way flange |
Pressure class | PN 25 |
Product Type | VFM 2 |
Product group | Motorized control valves |
Product line | District Energy Controls |
Valve size | DN 125 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 76 Kilogram |
Net weight | 56 Kilogram |
Characteristic | Value |
---|---|
Volume | 252.935 Liter |
EAN/UPC | 5710104521411 |