
VFM 2, PN 25, DN 65, Flange
065B3567
065B3567
Product specifications
Characteristic | Value |
|---|---|
| Cavitation factor 100% | 0.31 |
| Cavitation factor 25% | 0.52 |
| Cavitation factor 50% | 0.47 |
| Cavitation factor 75% | 0.45 |
| China RoHS compliance | Out of scope |
| Connection types | Flange |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Diameter [mm] | 65 mm |
| EU RoHS compliance | Out of scope |
| Material Description | C4C VFM 2 DN65 KVS 63 PN25 2-WAY FLANGE |
| Pressure class | PN 25 |
| Product group | Motorized control valves |
| Product line | District Energy Controls |
| Product Type | VFM 2 |
| Valve size | DN 65 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 34.333 Kilogram |
| Net weight | 23.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 94.4 Liter |
| EAN/UPC | 5710104521381 |