VFM 2, PN 16, DN 125, Flange
065B3563
Product specifications
Characteristic | Value |
---|---|
Cavitation factor 100% | 0.24 |
Cavitation factor 25% | 0.40 |
Cavitation factor 50% | 0.36 |
Cavitation factor 75% | 0.35 |
China RoHS compliance | Out of scope |
Connection types | Flange |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Characteristic | Value |
---|---|
In scope of WEEE and contain batteries | No |
Material Description | C4C VFM2 DN125 kvs 250 PN16 2-way flange |
Pressure class | PN 16 |
Product group | Motorized control valves |
Product line | District Energy Controls |
Product Type | VFM 2 |
UK RoHS compliance | Out of scope |
Valve size | DN 125 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 65.8 Kilogram |
Net weight | 50 Kilogram |
Characteristic | Value |
---|---|
Volume | 208.8 Liter |
EAN | 5710104521350 |