Danfoss logo
2-way seated valve type VFM 2

VFM 2, PN 25, DN 80, 100 m³/h, Flange

065B3082

Product specifications

Characteristic
Value
Cavitation factor 100%0.27
Cavitation factor 25%0.46
Cavitation factor 50%0.42
Cavitation factor 75%0.40
China RoHS complianceOut of scope
Connection typesFlange
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]80 mm
EU RoHS complianceOut of scope
Characteristic
Value
Kvs values [m³/h]100.00 m³/h
Material DescriptionVFM 2 DN80 kvs 100 PN25 2-way flange
Pressure classPN 25
Product groupMotorized control valves
Product lineDistrict Energy Controls
Product TypeVFM 2
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.6d56636e-671b-4017-a81b-902ff8832661
SCIP dossier product nameVFM2 DN65 80
Valve sizeDN 80

General specifications

Characteristic
Value
Gross weight37.15 Kilogram
Net weight27 Kilogram
Volume103.84 Liter
Characteristic
Value
EAN/UPC5710104512402
Proposition 65Cancer and Reproductive Harm