
VFM 2, PN 25, DN 32, 16 m³/h, Flange
065B3059
VFM 2 PN25 32/16 2-way seated flange
Product specifications
Characteristic | Value |
---|---|
Application | District heating and cooling |
Application alternative VSP | Heating |
Cavitation factor | 0.50 |
Cavitation factor 100% | 0.34 |
Cavitation factor 25% | 0.58 |
Cavitation factor 50% | 0.52 |
Cavitation factor 75% | 0.50 |
China RoHS compliance | Out of scope |
Connection types | Flange |
Contain batteries | No |
Control ratio | 50:1 |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VFM 2 PN25 32/16 2-way seated flange |
Diameter [mm] | 32 mm |
Differential pressure range [bar] [Max] | 16.00 bar |
EU RoHS compliance | Out of scope |
Flow characteristic | Split |
Function | Pressure relief |
Kvs values [m³/h] | 16.00 m³/h |
Characteristic | Value |
---|---|
Leakage through port max. [% Kvs] | 0.05 |
Material Description | VFM 2 PN25 32/16 2-way seated flange |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 50% |
Number of ports | 2 |
PN alternative VSP | 16 |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 25 |
Pressure nominal [bar] | 25 bar |
Product Type | VFM 2 |
Product group | Motorized control valves |
Product line | District Energy Controls |
Stroke [mm] | 10.00 mm |
Valve body material | GGG 40.3 |
Valve cone material | Stainless steel |
Valve size | DN 32 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.998 Kilogram |
Net weight | 8.68 Kilogram |
Characteristic | Value |
---|---|
Volume | 13.068 Liter |
EAN/UPC | 5710104075921 |