Thread tailpieces, PN 25, DN 25, R 1, External Thread
065F5062
DN25 TAILPIECE W. EXT. THREAD
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accesories for globe valves
065F5062
Product specifications
Characteristic | Value |
|---|---|
| Connection size | R 1 |
| Connection types | External Thread |
| Contains batteries | No |
| Description | DN25 TAILPIECE W. EXT. THREAD |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 25 mm |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| For valve size | DN 25 |
| Material Description | DN25 TAILPIECE W. EXT. THREAD |
| Pressure class | PN 25 |
| Product group | Tailpieces |
| Product line | District Energy Controls |
| Product Type | Thread tailpieces |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.706 Kilogram |
| Net weight | 0.706 Kilogram |
| Volume | 0.66 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421064108 |
| Proposition 65 | Cancer and Reproductive Harm |