Valve Inserts, For product type: AFQM - control, PN 40, DN 65
065B2972
Control valve insert AFQM PN40 DN65
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Control valve insert AFQM PN40 DN65 |
For product type | AFQM - control |
Material Description | Control valve insert AFQM PN40 DN65 |
Permissible media | District heating/cooling circulation water |
Characteristic | Value |
---|---|
Pressure class | PN 40 |
Product Type | Valve Inserts |
Product group | Accessories - SAC |
Product line | District Energy Controls |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Valve size | DN 65 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.065 Kilogram |
Net weight | 3.065 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702421818312 |
Proposition 65 | Cancer and Reproductive Harm |