
Valve Inserts, For product type: AFQM - control, PN 40, DN 40
065B2970
Control valve insert AFQM PN40 DN40
065B2970
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Control valve insert AFQM PN40 DN40 |
| DG Indicator Profile | Not relevant for dangerous goods |
| For product type | AFQM - control |
| Material Description | Control valve insert AFQM PN40 DN40 |
| Permissible media | District heating/cooling circulation water |
Characteristic | Value |
|---|---|
| Pressure class | PN 40 |
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Valve Inserts |
| Valve size | DN 40 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.886 Kilogram |
| Net weight | 1.882 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.776 Liter |
| EAN/UPC | 5702421818299 |