Valve Inserts, For product type: VFG, PN 40, DN 150
065B2966
Valve insert VFG21 PN40 DN150
065B2966
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Valve insert VFG21 PN40 DN150 |
| DG Indicator Profile | Not relevant for dangerous goods |
| For product type | VFG |
| Material Description | Valve insert VFG21 PN40 DN150 |
| Permissible media | District heating/cooling circulation water |
Characteristic | Value |
|---|---|
| Pressure class | PN 40 |
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Valve Inserts |
| Valve size | DN 150 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 16.305 Kilogram |
| Net weight | 16.305 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 20.306 Liter |
| EAN/UPC | 5702421818282 |