
Valve Inserts, For product type: VFGS, PN 40, DN 40/50
065B2805
Valve insert VFGS2 PN40 DN40/50
065B2805
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Valve insert VFGS2 PN40 DN40/50 |
| DG Indicator Profile | Not relevant for dangerous goods |
| For product type | VFGS |
| Material Description | Valve insert VFGS2 PN40 DN40/50 |
| Permissible media | District heating/cooling circulation water |
Characteristic | Value |
|---|---|
| Pressure class | PN 40 |
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Valve Inserts |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Valve size | DN 40/50 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.422 Kilogram |
| Net weight | 1.403 Kilogram |
| Volume | 2.173 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421814833 |
| Proposition 65 | Cancer and Reproductive Harm |