Valve Inserts, For product type: VFGS, PN 40, DN 20
065B2803
Valve insert VFGS2 PN40 DN20
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | |
Contain batteries | No |
Description | Valve insert VFGS2 PN40 DN20 |
DG Indicator Profile | Not relevant for dangerous goods |
For product type | VFGS |
Material Description | Valve insert VFGS2 PN40 DN20 |
Characteristic | Value |
---|---|
Permissible media | District heating/cooling circulation water |
Pressure class | PN 40 |
Product group | Accessories - SAC |
Product line | District Energy Controls |
Product Type | Valve Inserts |
Valve size | DN 20 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.6 Kilogram |
Net weight | 0.6 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.439 Liter |
EAN/UPC | 5702421814819 |