Valve Inserts, For product type: VFGS, PN 40, DN 15
065B2802
Valve insert VFGS2 PN40 DN15
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Valve insert VFGS2 PN40 DN15 |
For product type | VFGS |
Material Description | Valve insert VFGS2 PN40 DN15 |
Permissible media | District heating/cooling circulation water |
Characteristic | Value |
---|---|
Pressure class | PN 40 |
Product Type | Valve Inserts |
Product group | Accessories - SAC |
Product line | District Energy Controls |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Valve size | DN 15 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.613 Kilogram |
Net weight | 0.613 Kilogram |
Volume | 15.624 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702421814802 |
Proposition 65 | Cancer and Reproductive Harm |