Valve Inserts, For product type: VFG/Q/U/QM, PN 40, DN 40/50
065B2793
Valve insert VFG/Q/U 21 PN40 DN40/50
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | |
Contain batteries | No |
Description | Valve insert VFG/Q/U 21 PN40 DN40/50 |
DG Indicator Profile | Not relevant for dangerous goods |
For product type | VFG/Q/U/QM |
Material Description | Valve insert VFG/Q/U 21 PN40 DN40/50 |
Permissible media | District heating/cooling circulation water |
Characteristic | Value |
---|---|
Pressure class | PN 40 |
Product group | Accessories - SAC |
Product line | District Energy Controls |
Product Type | Valve Inserts |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Valve size | DN 40/50 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.473 Kilogram |
Net weight | 1.406 Kilogram |
Volume | 5.278 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702421814710 |
Proposition 65 | Cancer and Reproductive Harm |