Valve Inserts, For product type: VFG/Q/U/QM, PN 40, DN 25/32
065B2792
Valve insert VFG/Q/U 21 PN40 DN25/32
065B2792
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Valve insert VFG/Q/U 21 PN40 DN25/32 |
| DG Indicator Profile | Not relevant for dangerous goods |
| For product type | VFG/Q/U/QM |
| Material Description | Valve insert VFG/Q/U 21 PN40 DN25/32 |
| Permissible media | District heating/cooling circulation water |
Characteristic | Value |
|---|---|
| Pressure class | PN 40 |
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Valve Inserts |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Valve size | DN 25/32 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.935 Kilogram |
| Net weight | 0.935 Kilogram |
| Volume | 4.698 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421814703 |
| Proposition 65 | Cancer and Reproductive Harm |