
Valve Inserts, For product type: RAV, PN 10, DN 15
013U0252
Valve insert RAV DN15 (12 pcs)
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Valve insert RAV DN15 (12 pcs) |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| For product type | RAV |
| Material Description | Valve insert RAV DN15 (12 pcs) |
Characteristic | Value |
|---|---|
| Pressure class | PN 10 |
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Valve Inserts |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Valve size | DN 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.053 Kilogram |
| Net weight | 0.053 Kilogram |
| Volume | 0.083 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104031873 |
| Proposition 65 | Cancer and Reproductive Harm |