Soldering fittings, DN 25
003N5032
AVTB Taipiece lod DN25
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accesories for globe valves
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | AVTB Taipiece lod DN25 |
Diameter [mm] | 25 mm |
For valve size | DN 25 |
Material Description | AVTB Taipiece lod DN25 |
Packing format | Single pack |
Characteristic | Value |
---|---|
Packing quantity | 2 |
Product Type | Soldering fittings |
Product group | Tailpieces |
Product line | District Energy Controls |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8cdb7f5d-b42c-4272-9a71-7a9071628262 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.302 Kilogram |
Net weight | 0.302 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |