Soldering fittings, DN 15
003N5030
AVTB Taipiece lod DN15
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | AVTB Taipiece lod DN15 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 15 mm |
| For valve size | DN 15 |
| Material Description | AVTB Taipiece lod DN15 |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Packing quantity | 2 |
| Product group | Tailpieces |
| Product line | District Energy Controls |
| Product Type | Soldering fittings |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 8cdb7f5d-b42c-4272-9a71-7a9071628262 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.144 Kilogram |
| Net weight | 0.144 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |