
Valve Inserts, For product type: AVQM, PN 25, 12.5 m³/h
003H6992
Con. ins PN25 32/12,5 40/16 50/20 VQM-WE
003H6992
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Con. ins PN25 32/12,5 40/16 50/20 VQM-WE |
| DG Indicator Profile | Not relevant for dangerous goods |
| For product type | AVQM |
| Kvs values [m³/h] | 12.50 m³/h |
| Material Description | Con. ins PN25 32/12,5 40/16 50/20 VQM-WE |
Characteristic | Value |
|---|---|
| Pressure class | PN 25 |
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Valve Inserts |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.963 Kilogram |
| Net weight | 0.855 Kilogram |
| Volume | 1.166 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104094069 |
| Proposition 65 | Cancer and Reproductive Harm |