
Valve Inserts, For product type: AVQM, PN 16, 2.5 m³/h
003H6889
Control valve insert PN16/25 15/2,5 VQM
003H6889
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Control valve insert PN16/25 15/2,5 VQM |
| DG Indicator Profile | Not relevant for dangerous goods |
| For product type | AVQM |
| Kvs values [m³/h] | 2.50 m³/h |
| Material Description | Control valve insert PN16/25 15/2,5 VQM |
Characteristic | Value |
|---|---|
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 16 |
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Valve Inserts |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.408 Kilogram |
| Net weight | 0.408 Kilogram |
| Volume | 0.317 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421553664 |
| Proposition 65 | Cancer and Reproductive Harm |