
Valve Inserts, For product type: AVQM, PN 16, 0.4 m³/h
003H6886
Control valve insert PN16/25 15/0,4 VQM
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Control valve insert PN16/25 15/0,4 VQM |
| DG Indicator Profile | Not relevant for dangerous goods |
| For product type | AVQM |
| Kvs values [m³/h] | 0.40 m³/h |
| Material Description | Control valve insert PN16/25 15/0,4 VQM |
Characteristic | Value |
|---|---|
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 16 |
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Valve Inserts |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.737 Kilogram |
| Net weight | 0.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.327 Liter |
| EAN/UPC | 5702421553602 |