Danfoss logo
 Valve Inserts, For product type: AV(P)QM (T) 003H6861

Valve Inserts, For product type: VG, PN 25, DN 15, 4 m³/h

003H6873

Valve insert PN25 15/4,0 20/4,0 VG-flow

Product specifications

Characteristic
Value
Contains batteriesNo
DescriptionValve insert PN25 15/4,0 20/4,0 VG-flow
DG Indicator ProfileNot relevant for dangerous goods
For product typeVG
Kvs values [m³/h]4.00 m³/h
Material DescriptionValve insert PN25 15/4,0 20/4,0 VG-flow
Permissible mediaDistrict heating/cooling circulation water
Characteristic
Value
Pressure classPN 25
Product groupAccessories - SAC
Product lineDistrict Energy Controls
Product TypeValve Inserts
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Valve sizeDN 15

General specifications

Characteristic
Value
Gross weight0.216 Kilogram
Net weight0.216 Kilogram
Volume0.547 Liter
Characteristic
Value
EAN/UPC5702421553343
Proposition 65Cancer and Reproductive Harm