Valve Inserts, For product type: VG, PN 25, DN 15, 0.40 m³/h
003H6869
Valve insert PN25 15/0,4 VG-flow
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | Danfoss Innengarnitur kvs0.4 DN15 PN25 AVP (VL), AVD, VG, VGF |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Valve insert PN25 15/0,4 VG-flow |
For product type | VG |
Kvs values [m³/h] | 0.40 m³/h |
Material Description | Valve insert PN25 15/0,4 VG-flow |
Characteristic | Value |
---|---|
Permissible media | District heating/cooling circulation water |
Pressure class | PN 25 |
Product Type | Valve Inserts |
Product group | Accessories - SAC |
Product line | District Energy Controls |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Valve size | DN 15 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.059 Kilogram |
Net weight | 0.208 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702421553268 |
Proposition 65 | Cancer and Reproductive Harm |