Valve Inserts, For product type: AV(P)QM (T), PN 25, DN 32
003H6868
Valve ins. PN25 DN32,40,50 VG-return VQM
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Valve ins. PN25 DN32,40,50 VG-return VQM |
| DG Indicator Profile | Not relevant for dangerous goods |
| For product type | AV(P)QM (T) |
| Material Description | Valve ins. PN25 DN32,40,50 VG-return VQM |
| Permissible media | District heating/cooling circulation water |
Characteristic | Value |
|---|---|
| Pressure class | PN 25 |
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Valve Inserts |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Valve size | DN 32 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.806 Kilogram |
| Net weight | 0.806 Kilogram |
| Volume | 0.547 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421553244 |
| Proposition 65 | Cancer and Reproductive Harm |