Danfoss logo
 Valve Inserts, For product type: AV(P)QM (T) 003H6861

Valve Inserts, For product type: AV(P)QM (T), PN 25, DN 25, 8 m³/h

003H6867

Valve ins. PN25 25/8 32/10 VG-return VQM

Product specifications

Characteristic
Value
Contains batteriesNo
DescriptionValve ins. PN25 25/8 32/10 VG-return VQM
DG Indicator ProfileNot relevant for dangerous goods
For product typeAV(P)QM (T)
Kvs values [m³/h]8.00 m³/h
Material DescriptionValve ins. PN25 25/8 32/10 VG-return VQM
Permissible mediaDistrict heating/cooling circulation water
Characteristic
Value
Pressure classPN 25
Product groupAccessories - SAC
Product lineDistrict Energy Controls
Product TypeValve Inserts
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Valve sizeDN 25

General specifications

Characteristic
Value
Gross weight0.19 Kilogram
Net weight0.19 Kilogram
Volume0.587 Liter
Characteristic
Value
EAN/UPC5702421553220
Proposition 65Cancer and Reproductive Harm