Valve Inserts, For product type: AV(P)QM (T), PN 25, DN 20, 6.3 m³/h
003H6866
Valve ins. PN25 20/6,3 25/6,3 VG-ret VQM
003H6866
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Valve ins. PN25 20/6,3 25/6,3 VG-ret VQM |
| DG Indicator Profile | Not relevant for dangerous goods |
| For product type | AV(P)QM (T) |
| Kvs values [m³/h] | 6.30 m³/h |
| Material Description | Valve ins. PN25 20/6,3 25/6,3 VG-ret VQM |
| Permissible media | District heating/cooling circulation water |
Characteristic | Value |
|---|---|
| Pressure class | PN 25 |
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Valve Inserts |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Valve size | DN 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.2 Kilogram |
| Net weight | 0.2 Kilogram |
| Volume | 0.562 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421553206 |
| Proposition 65 | Cancer and Reproductive Harm |