Danfoss logo
 Valve Inserts, For product type: AV(P)QM (T) 003H6861

Valve Inserts, For product type: AV(P)QM (T), PN 25, DN 15, 2.5 m³/h

003H6864

Valve insert PN25 15/2,5 VG-return VQM

Product specifications

Characteristic
Value
Contains batteriesNo
DescriptionValve insert PN25 15/2,5 VG-return VQM
DG Indicator ProfileNot relevant for dangerous goods
For product typeAV(P)QM (T)
Kvs values [m³/h]2.50 m³/h
Material DescriptionValve insert PN25 15/2,5 VG-return VQM
Packing formatMulti pack
Permissible mediaDistrict heating/cooling circulation water
Characteristic
Value
Pressure classPN 25
Product groupAccessories - SAC
Product lineDistrict Energy Controls
Product TypeValve Inserts
Quantity per packing format8 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Valve sizeDN 15

General specifications

Characteristic
Value
Gross weight0.208 Kilogram
Net weight0.208 Kilogram
Volume0.547 Liter
Characteristic
Value
EAN/UPC5702421553169
Proposition 65Cancer and Reproductive Harm