Valve Inserts, For product type: AV(P)QM (T), PN 25, DN 15, 1 m³/h
003H6862
Valve insert PN25 15/1,0 VG-return VQM
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Valve insert PN25 15/1,0 VG-return VQM |
| DG Indicator Profile | Not relevant for dangerous goods |
| For product type | AV(P)QM (T) |
| Kvs values [m³/h] | 1.00 m³/h |
| Material Description | Valve insert PN25 15/1,0 VG-return VQM |
| Permissible media | District heating/cooling circulation water |
Characteristic | Value |
|---|---|
| Pressure class | PN 25 |
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Valve Inserts |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Valve size | DN 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.059 Kilogram |
| Net weight | 0.206 Kilogram |
| Volume | 0.541 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421553121 |
| Proposition 65 | Cancer and Reproductive Harm |