Danfoss logo
 Valve Inserts, For product type: AV(P)QM (T) 003H6861

Valve Inserts, For product type: AV(P)QM (T), PN 25, DN 15, 0.4 m³/h

003H6861

Valve insert PN25 15/0,4 VG-return VQM

Product specifications

Characteristic
Value
Contains batteriesNo
DescriptionValve insert PN25 15/0,4 VG-return VQM
DG Indicator ProfileNot relevant for dangerous goods
For product typeAV(P)QM (T)
Kvs values [m³/h]0.40 m³/h
Material DescriptionValve insert PN25 15/0,4 VG-return VQM
Permissible mediaDistrict heating/cooling circulation water
Characteristic
Value
Pressure classPN 25
Product groupAccessories - SAC
Product lineDistrict Energy Controls
Product TypeValve Inserts
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Valve sizeDN 15

General specifications

Characteristic
Value
Gross weight1.059 Kilogram
Net weight0.204 Kilogram
Volume0.547 Liter
Characteristic
Value
EAN/UPC5702421553107
Proposition 65Cancer and Reproductive Harm