Danfoss logo
003G1811

Valve Inserts, For product type: VFG, PN 16/25/40, DN 125

003G1810

Product specifications

Characteristic
Value
Controller typeVFG 21/VFG 221VFQ 221
DG Indicator ProfileNot relevant for dangerous goods
For product typeVFG
For valve sizeDN 125
Kvs values [m³/h] [Min]250.00 m³/h
Material DescriptionDP ctrl. insert VFG221DN125PN16/25/40
Operating pressure [bar] [Max]16 bar
Characteristic
Value
Permissible mediaDistrict heating/cooling circulation water
Pressure classPN 16/25/40
Pressure nominal [bar]16 bar
Product groupAccessories - SAC
Product lineDistrict Energy Controls
Product TypeValve Inserts
Valve sizeDN 125

General specifications

Characteristic
Value
Gross weight3.6 Kilogram
Net weight4.75 Kilogram
Characteristic
Value
Volume14.577 Liter
EAN/UPC5715162443217