Valve Inserts, For product type: VFG, PN 16, DN 100
003G1809
003G1809
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| For product type | VFG |
| Material Description | DP ctrl. insert VFG221DN100PN16/25/40 |
| Operating pressure [bar] [Max] | 16 bar |
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 16 |
Characteristic | Value |
|---|---|
| Pressure nominal [bar] | 16 bar |
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Valve Inserts |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Valve size | DN 100 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.75 Kilogram |
| Net weight | 2.6 Kilogram |
| Volume | 14.577 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162443200 |
| Proposition 65 | Cancer and Reproductive Harm |