Danfoss logo
Self-acting controller with integrated control valve type AFQM

Stem extension ZF 4, AF range, DN 15-125

003G1429

Stem extension ZF 4, AF range

Product specifications

Characteristic
Value
Contains batteriesNo
DescriptionStem extension ZF 4, AF range
DG Indicator ProfileNot relevant for dangerous goods
For valve sizeDN 15-125
Material DescriptionStem extension ZF 4 DN150-250
Product groupAccessories - SAC
Characteristic
Value
Product lineDistrict Energy Controls
Product TypeStem extensions
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Suitable for valve of diameter [mm] [Max]250 mm
Suitable for valve of diameter [mm] [Min]150 mm

General specifications

Characteristic
Value
Gross weight2.76 Kilogram
Net weight2.76 Kilogram
Volume5.85 Liter
Characteristic
Value
EAN/UPC5710104507101
Proposition 65Cancer and Reproductive Harm