AMB 182, 230 V AC, 60 s/Rotation angle, 15 N-m
082H0275
AMB 182 15Nm 2-point 60s 230V
082H0275
Product specifications
Characteristic | Value |
|---|---|
| Actuator speed [s/°] | 60 s/Rotation angle |
| Actuator type | RotaryGear |
| Ambient temperature [°C] [max] | 50 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Approval standard | N/A |
| Auxiliary switch | No |
| Cable included | Yes |
| Cable length [m] | 2.000 m |
| China RoHS compliance | Out of scope |
| Compatibility with valve | HRB 3 DN 15-50HRB 4 DN 15-50HRE 3 DN 20-50HRE 4 DN 20-50HFE 3 DN 20-150 |
| Contains batteries | No |
| Control input signal Y [mA] | N/A |
| Control input signal Y [V] | N/A |
| Control signal type | 2-point |
| Description | AMB 182 15Nm 2-point 60s 230V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical Protection Class according to EN60730-1 | II |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Yes |
| Frequency [Hz] | 50/60 |
| IP protection class | IP42 |
| Manual operation | Yes |
| Material Description | AMB 182 15Nm 2-point 60s 230V |
| Operating torque [Nm] | 15 N-m |
| Power consumption [W] | 3.5 W |
| Product group | Gear actuators |
| Product line | Hydronic Balancing and Controls |
| Product Type | AMB 182 |
| REACH Candidate List substances | No |
| Rotation angle [°] | 90 ° |
| Safety function | No |
| Storage temperature [°C] [Max] | 80 °C |
| Storage temperature [°C] [Min] | -10 °C |
| Supply voltage [V] | 230 V AC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.77 Kilogram |
| Net weight | 0.643 Kilogram |
| Volume | 2 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428934633 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |