AMB 182, Supply voltage [V] AC: 24, 60 s/mm
082H0274
AMB 182 15Nm 2-point 60s 24V
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Contain batteries | No |
Control signal type | 2-point |
DG Indicator Profile | Not relevant for dangerous goods |
Description | AMB 182 15Nm 2-point 60s 24V |
Material Description | AMB 182 15Nm 2-point 60s 24V |
Characteristic | Value |
---|---|
Product Type | AMB 182 |
Product group | Gear actuators |
Product line | Hydronic Balancing and Controls |
REACH Candidate List substances | No |
Spindle speed [s/mm] | 60 s/mm |
Supply voltage [V] AC | 24 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.813 Kilogram |
Net weight | 0.643 Kilogram |
Volume | 2.041 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702428934619 |
Proposition 65 | No Reproductive Toxins or Carcinogens |