Danfoss logo
Electrical actuator type AMB 182 for rotary valves

AMB 162, 24 V AC, 15 s/Rotation angle, 5 N-m

082H0272

AMB 162 5Nm 2-point 15s 24V AS

Product specifications

Characteristic
Value
Actuator speed [s/°]15 s/Rotation angle
Actuator typeRotaryGear
Ambient temperature [°C] [max]50 °C
Ambient temperature [°C] [min]0 °C
Approval standardN/A
Auxiliary switchYes
Cable includedYes
Cable length [m]2.000 m
China RoHS complianceOut of scope
Compatibility with valveHRB 3 DN 15-50HRB 4 DN 15-50HRE 3 DN 20-50HRE 4 DN 20-50HFE 3 DN 20-50
Contains batteriesNo
Control input signal Y [mA]N/A
Control input signal Y [V]N/A
Control signal type2-point
DescriptionAMB 162 5Nm 2-point 15s 24V AS
DG Indicator ProfileNot relevant for dangerous goods
Electrical Protection Class according to EN60730-1III
Characteristic
Value
EU RoHS complianceYes
Frequency [Hz]50/60
IP protection classIP42
Manual operationYes
Material DescriptionAMB 162 5Nm 2-point 15s 24V AS
Operating torque [Nm]5 N-m
Power consumption [W]2.5 W
Product groupGear actuators
Product lineHydronic Balancing and Controls
Product TypeAMB 162
REACH Candidate List substancesNo
Rotation angle [°]90 °
Safety functionNo
Storage temperature [°C] [Max]80 °C
Storage temperature [°C] [Min]-10 °C
Supply voltage [V]24 V AC

General specifications

Characteristic
Value
Gross weight0.705 Kilogram
Net weight0.643 Kilogram
Volume2 Liter
Characteristic
Value
EAN/UPC5702428934275
Proposition 65No Reproductive Toxins or Carcinogens