AMB 162, 24 V AC/DC, 60 s/Rotation angle;90 s/Rotation angle;120 s/Rotation angle, 5 N-m
082H0260
AMB 162 5Nm mod 60s 24V I-pack
082H0260
Product specifications
Characteristic | Value |
|---|---|
| Actuator speed [s/°] | 60 s/Rotation angle90 s/Rotation angle120 s/Rotation angle |
| Actuator type | RotaryGear |
| Ambient temperature [°C] [max] | 50 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Approval standard | N/A |
| Auxiliary switch | No |
| Cable included | Yes |
| Cable length [m] | 2.000 m |
| China RoHS compliance | Out of scope |
| Compatibility with valve | HRB 3 DN 15-50HRB 4 DN 15-50HRE 3 DN 20-50HRE 4 DN 20-50HFE 3 DN 20-50 |
| Contains batteries | No |
| Control input signal Y [mA] | 0(4) - 20 mA |
| Control input signal Y [V] | 0(2) - 10 V |
| Control signal type | Modulating |
| Description | AMB 162 5Nm mod 60s 24V I-pack |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical Protection Class according to EN60730-1 | II |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Yes |
| Frequency [Hz] | 50/60 |
| IP protection class | IP42 |
| Manual operation | Yes |
| Material Description | AMB 162 5Nm mod 60s 24V I-pack |
| Operating torque [Nm] | 5 N-m |
| Power consumption [W] | 2.5 W |
| Product group | Gear actuators |
| Product line | Hydronic Balancing and Controls |
| Product Type | AMB 162 |
| REACH Candidate List substances | No |
| Rotation angle [°] | 90 ° |
| Safety function | No |
| Storage temperature [°C] [Max] | 80 °C |
| Storage temperature [°C] [Min] | -10 °C |
| Supply voltage [V] | 24 V AC/DC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10 Kilogram |
| Net weight | 5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104079660 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |