TWA-ZL, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24
082H3104
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Material Description | TWA-ZL 24V NC 2.5m |
Product group | Thermal actuators |
Characteristic | Value |
---|---|
Product line | Hydronic Balancing and Controls |
Product Type | TWA-ZL |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.252 Kilogram |
Net weight | 0.245 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702425237430 |
Proposition 65 | Cancer and Reproductive Harm |