AMV 140, Supply voltage [V] AC: 24, 5.50 mm
082H8071
AMV 140 24V 12s/mm 5,5mm 200N 10m cable
Product specifications
Characteristic | Value |
---|---|
Cable length [m] | 10.00 m |
China RoHS compliance | Out of scope |
Control signal type | 3-point |
Description | AMV 140 24V 12s/mm 5,5mm 200N 10m cable |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Material Description | AMV 140 24V 12s/mm 5,5mm 200N 10m cable |
Product group | Gear actuators |
Characteristic | Value |
---|---|
Product line | Hydronic Balancing and Controls |
Product Type | AMV 140 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Safety function | No |
Spring down (return) | No |
Spring up | No |
Stroke [mm] | 5.50 mm |
Supply voltage [V] AC | 24 V |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.666 Kilogram |
Net weight | 0.34 Kilogram |
Characteristic | Value |
---|---|
Volume | 2.266 Liter |
Proposition 65 | Cancer and Reproductive Harm |