Danfoss logo
AMV 10/20/30/ AMV 13/23/33-product-category

AMV 10/20/30/ AMV 13/23/33

Actuators with safety function (AMV 13, AMV 23 or AMV 33) and actuators without safety function (AMV 10, AMV 20 or AMV 30) are mainly used with VS, VM, VB, AVQM and VMV (only with AMV 10) valves.
Safety version is activated automatically in case of power failure or if the power supply is switched off by the safety thermostat. Actuators automatically adapt stroke to valve end positions which reduces commissioning time.

Main data:

  • Nominal voltage:
  - 24 Vac, 50 Hz/60 Hz
  - 230 Vac, 50 Hz/60 Hz
  • Control input signal: 3 point
  • Force:
  - AMV 10, 13 ...............................300 N
  - AMV 20, 23, 30, 33 .................. 450 N
  • Speed:
  - AMV 10, 13 ......................... 14 s/mm
  - AMV 20, 23 ......................... 15 s/mm
  - AMV 30, 33 ............................3 s/mm
  • Max. medium temperature:
  - AMV 10, 13 .............130 °C (150 °C*)
  - AMV 20, 23, 30, 33 ................. 150 °C
  • End-position signals
* with High temperature adapter (065Z7547)

Features and benefits

  • The advanced design incorporates load related ‘switch-off’ to ensure that actuators and valves are not exposed to overload
  • Digital feedback end position indication signal for valve end position is available by terminal 4 or 5
  • DIN EN 14597 certified safety function