
AMV 130, Supply voltage [V] AC: 24, 5.5 mm
082H8070
AMV 130 24V 24s/mm 5,5mm 200N 10m cable
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Contain batteries | No |
Control signal type | 3-point |
DG Indicator Profile | Not relevant for dangerous goods |
Description | AMV 130 24V 24s/mm 5,5mm 200N 10m cable |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Material Description | AMV 130 24V 24s/mm 5,5mm 200N 10m cable |
Product Type | AMV 130 |
Product group | Gear actuators |
Characteristic | Value |
---|---|
Product line | Hydronic Balancing and Controls |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 5941c580-cf9b-456d-b3c6-52adde56771d |
SCIP dossier product name | AMV (E) 130 - 150 |
Safety function | No |
Spring down (return) | No |
Spring up | No |
Stroke [mm] | 5.50 mm |
Supply voltage [V] AC | 24 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.655 Kilogram |
Net weight | 0.34 Kilogram |
Characteristic | Value |
---|---|
Volume | 2.4 Liter |
Proposition 65 | Cancer and Reproductive Harm |