
Electrical actuators, AME 655, Supply voltage [V] AC: 230
082G3436
AME 655 230V GA-W
082G3436
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Description | AME 655 230V GA-W |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | AME 655 230V GA-W |
Characteristic | Value |
|---|---|
| Product group | Electrical actuators |
| Product line | District Energy Controls |
| Product Type | AME 655 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Supply voltage [V] AC | 230 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.348 Kilogram |
| Net weight | 5.075 Kilogram |
| Volume | 18.335 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162281260 |
| Proposition 65 | Cancer and Reproductive Harm |