Adapters
187F0598
Sono500 adapter for wall mounting 1pc
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accesories for globe valves, Accessories for actuators
Product specifications
Characteristic | Value |
---|---|
Description | Sono500 adapter for wall mounting 1pc |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | S500 adapter for wall mounting 1pc |
Packing format | Single pack |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Accessories - Energy meters |
Product line | District Energy Controls |
Product Type | Adapters |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.138 Kilogram |
Net weight | 0.138 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5710104068053 |