
Accessories - Electr Act
065B8781
Automatic controls for Auma actuator
065B8781
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Automatic controls for Auma actuator |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | AM 01.1控制单元,normal control module |
Characteristic | Value |
|---|---|
| Product group | Accessories - Electr Act |
| Product line | District Energy Controls |
| Product Type | Additional switches/potentiometers |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 78 Kilogram |
| Net weight | 78 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424592325 |
| Proposition 65 | Cancer and Reproductive Harm |